|
|
News - 2012
|
| |
|
|
 |
Gentle: The integrated roller rinsing provides for precision and particularly pays off for finish machining.
|
 |
The steady rest ZENTRICO THL plus from SCHUNK is fully equipped and minimizes geometric errors of long shafts, and therefore ensures a high quality at the workpiece.
|
|
 |
07-12-2012 -
The hydraulically actuated, self-centering precision steady rests ZENTRICO THL plus from SCHUNK, the competence leader for clamping technology and gripping systems are equipped with a standard full equipment, and therefore are precisely tailored to the increasing precision requirements of turning operations. Due to the optimized lever kinematics, central lubrication, integrated roller rinsing, and dirt guard, they achieve maximum clamping forces per roller and maximum centering and repeat accuracies of up to 0.01 mm.
During the development of the durable, robust, and high-precision steady rests, the lathe chuck’s experts of the innovative family-owned company have attached great importance on practical aspects and versatility. A universal connection ensures that all current steady rest carriers can be used. They are available in a stationary and in a cylindrical version.
|
|
| |
|
| |
|
|