|
|
News - 2012
|
| |
|
|
 |
The OPS 063-M collision and overload protection device from SCHUNK has a lightning fast reaction time and is simple to operate.
|
|
 |
06-25-2012 -
With a response time of 1 ms, the OPR-063-M collision and protection device from SCHUNK, the competence leader for clamping technology and gripping systems, is setting new standards for robot applications. The rapid lightweight consists of a housing which is made of hard-anodized aluminum alloy, weighs 290 g, and has been particularly designed for applications on small robots.
Here the monitoring is not carried out with internal proximity switches, but is carried out by an exchangeable magnetic switch from the outside. After a collision, the unit only has to be returned into its original position, disassembly is no longer necessary. This makes operation simpler, minimizes malfunctions, and reduces the need for spare parts. The triggering force and moment can be adjusted via the operating pressure. With the help of a standardized adapter plate, the module can be quickly and simply integrated into the system.
|
|
| |
|
| |
|
|