|
09-06-2005
“Sealed” 3-finger centric gripper DPZ-plus for maximum moments in wet conditions
Applications in wet conditions require powerful, effectively sealed gripper modules, which do not allow any substances from the environment to penetrate the interior of the module. Grippers are truly put to the test when they are in continual contact with coolant or other emulsions when loading and unloading machines, such as in the case of sanitary blocks, grinders, lathes or milling machines, for example. Sealed grippers are not restricted solely to these handling tasks however – the high-quality sealing of these modules makes them suitable for permanent use in painting plants, powder applications and even in submerged conditions.
more...
|