VERO-S Aufspanntürme
More efficient, faster, more precise – the VERO-S quick-change pallet system
from SCHUNK is the new benchmark in precision and economy in machine
tools.
VERO-S combines two basic functions:
1. Centering via short tapers
2. Locking via 2 clamping slides
The clamping slides are closed via spring force and self-lock the clamping
pins.
The turbo function provides as standard uses compressed air to
increase the force in the spring packages and also at the piston surface. This
increases the pull-in forces by up to 300%.
Compressed air at a pressure of
6 bar is sufficient for opening the modules. When the module is deaerated,
the spring packages lock the module automatically.