Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Stationary Workholding
KONTEC Mechanical Clamping Systems
MAGNOS Magnetic Clamping Technology
ROTA Power and Manual Chucks
VERO-S Quick Change Pallet System
TANDEM Clamping Force Blocks
PLANOS vacuum clamping technology
Tombstone
Home
/
Products
/
Stationary Workholding
/
Clamping Technology
/
Tombstone
/
Tombstones
/
Advantages
Advantages
Applications
Product Offering
Contact
Tombstones
Ihre Vorteile
Ihr Nutzen
Stable tubular design
High rigidity and effective vibration dampening
Made of cast iron EN-GJL-250
For maximal machining performance
Finely milled clamping surfaces: Ra 1.6
Exact position of workpieces and clamping vises
Rectangular to base plate: 0.01 mm to 200 mm
High precision base, no additional surface grinding of tombstone is needed
Parallelism to machined lateral surfaces
For optimal all-round machining on the machine 0.01 mm to 100 mm. Symmetry of the machined lateral surfaces to center-point of tombstone 0.03 mm.
Standard tombstones for pallet sizes 400 mm and 500 mm
Suitable for all common machining plates 400 x 400 mm and 500 x 500 mm
All tombstones with D50 H6 centering
Fast and simple positioning on all existing machining pallets
3 different tombstone shapes
The right standard design for every application from stock
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG