|
MAGNOS with UNILOCK-Interface
Combined with a SCHUNK UNILOCK quick-change pallet system, MAGNOS magnetic chucks are even more efficient. The highest possible flexibility in production and an enormous reduction of set-up costs are convincing arguments for the version with SCHUNK UNILOCK interface.
The magnetic chucks can be exchanged within seconds at a repeatability of less than 0.005 mm. Moreover, if a magnetic chuck is clamped with a SCHUNK UNILOCK interface, highest clamping forces are ensured when the magnetic chuck is exactly positioned on the machine table. Control is done by a control unit which has to be ordered
separately.
|