Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Toolholding Systems
TENDO Hydraulic Expansion Toolholder
TENDO E compact
TRIBOS Polygonal Clamping
SINO Universal Toolholder
CELSIO Heatshrink Technology
Mechanical toolholders
Tool Grinding
Toolholders for turning/milling centers
Special Hydraulic Expansion Technology
FORTIS - Expansion Arbors
Special Toolholders
Home
/
Products
/
Toolholding Systems
/
Clamping Technology
/
TENDO Hydraulic Expansion Toolholder
/
Function
Advantages
Function
Areas of application
Applications
Product Offering
Contact
Optional: with radial length adjustment
TENDO Hydraulic Expansion Toolholder achieving maximum precision with innovative technology
TENDO is based on the tried and tested hydraulic expansion toolholder technology.
The clamping screw is screwed in up to the stop using an Allen key.
The clamping piston presses the hydraulic medium into the
Expansion chamber and causes a rise in pressure.
The thin-walled expansion bush is uniformly arched against the tool shank. The tool shank is centred and then clamped powerfully and uniformly across the entire surface during this clamping process.
Special sealing element.
Ensures perfect sealing and a high service life.
The result: Absolutely precise, powerful and centric clamping with excellent run out characteristics and a run-out accuracy of < 0.003 mm.
top
Chamber system
The chamber system, which is filled with hydraulic fluid, has a damping effect on the clamped tool and reduces process-related vibrations.
Vibration damping
top
Tools are changed within seconds
Within seconds, the tool can be clamped concentrically using an Allen key.
Tighten the clamping screw to a dead stop - ready.
Rapid tool changing without peripheral equipment
The use of intermediate sleeves makes it possible to clamp a wide range of different tool diameters with just one toolholder.
Versatile clamping range thanks to intermediate sleeves
All commercially available shank types can be clamped
top
The residue groove
The clamping area remains virtually dry and free of contamination. The safe transmission of torque is ensured.
Residue groove
top
Axial and radial length adjustment
TENDO Hydraulic Expansion Toolholders are available with axial length adjustment precise to the µ, or optionally with a length adjustment screw to be actuated radially from the outside.
Radial length presetting
top
Basic body / machine-side interface
TENDO is available with all common machine-side interfaces. (SK, HSK, MAS-BT, ABS, Capto, CAT, VDI, ...)
Overview mounting shanks and machine interfaces
top
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG