Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Stationary Workholding
KONTEC Mechanical Clamping Systems
MAGNOS Magnetic Clamping Technology
ROTA Power and Manual Chucks
VERO-S Quick Change Pallet System
TANDEM Clamping Force Blocks
KSP plus (-LH/-F)
KSH plus (-LH/-F)
KSA plus (-LH/-F)
KSF plus (-LH/-F)
PLANOS vacuum clamping technology
Tombstone
Home
/
Products
/
Stationary Workholding
/
Clamping Technology
/
TANDEM Clamping Force Blocks
/
KSA plus (-LH/-F)
/
Function
KSA plus (-LH/-F)
Advantages
Function
Applications
Product Offering
Contact
Technology
Variants
Actuation types
Function
Monitoring possibilities
Wedge-hook kinematics
for high clamping forces and maximum repeat accuracy
Minimum clearance
prevents the penetration of dust and chips into the clamping modules
Extremely long jaw guidance ground into the body
for minimum beaming of the jaws under clamping pressure
Cover plugs for the fastening screws
thus preventing nesting of chips
Optimized external contour
for optimized chip fall
Fitting screws
optionally available for positioning the clamping device with high repetition precision
Lubrication channels in the cover plate
allow bottom lubrication
Cover plate recessed into the body
Clamping block can be controlled
from the side or bottom as desired
One-piece body
for maximum rigidity
Easily accessible lubricating nipples
allow easy lubrication even at high packing densities
Tongue and groove and fine serration
for fastening the top jaws as desired
Easily accessible lubricating nipples
allow easy lubrication even at high packing densities
Tongue and groove and fine serration
for fastening the top jaws as desired
Lubrication channels
lubricate the bottom of the base jaws
Integrated lubrication of the chuck piston
for all device sizes
Optimally arranged lubrication grooves
distribute the grease over the entire guiding area
Drainage hole for cooling lubricant
that can also optionally be used as an air purge connection
Bottom connection for lubrication
Pulling off thread
for removing the cover
Chuck pistons guided in the body
for mounting the machining forces along the guideway
Bottom air connection
for hose-free connection to plates
Jig-ground holes
optionally available for precise positioning
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG