|
|
Innovations - Gripping Systems
 |
VB für PGN-plus
|
|
Function cross section
- Multi-tooth guidance
- Base jaws
- Sensor...
|
Valve Box VB for PGN-plus
Highly integrated micro valves have the best potential for achieving high performance
in handling. For direct attachment to the PGN-plus universal gripper,
SCHUNK now offers a compact valve box, which helps to increase actuation
speed by up to 100 %. At the same time, the valve box reduces the compressed
air consumption and in turn reduces energy costs.
In case of a conventional pneumatic solution the compressed air of the feeding
long air supply line is lost at each cycle. With the valve box VB, which is directly
attached to the gripper, the piston area of the actuator is immediately filled,
resulting in reduced air consumption, and shorter cycle times. By central connections,
the compact unit is provided with air and electrical signals. Long air
supply lines are no longer necessary.
By plug & play the valve box with optimized size can be easily commissioned
at the actuator with gripping force maintenance devices, throttles or proximity
switches. Sizes for the PGN-plus universal grippers are available from 64 to 100.
Product features
-
Add-on module for the universal PGN-plus gripper
in sizes 64 to 100
-
Fast assembly and commissioning by Plug & Work, also with actuators
with gripping force maintenance device, throttles or proximity switches
Your added value
- Lower system costs as a result of lower compressed air consumption
- Maximized efficiency of the drive energy used
- Greater system productivity due to reduced cycle times
- Plug & Play makes commissioning as easy as can be
|
VB for PGN-plus
|
|
64 .. 100
|
|
0.45 .. 1.1 kg
|
|
250 .. 4680 N
|
|
3 .. 10 mm
|
|
1.25 .. 3.3 kg
|
VB Highlights
Available:
Available from 10/2010
|