|
|
Innovations - Clamping Technology
 |
TRIBOS SVP-4
|
TRIBOS SVP- 4 clamping device:
The new generation
Optimization by reduction
The new TRIBOS SVP-4 clamping device puts the SCHUNK polygonal clamping
technology into the top position due to a consequent optimization of weight
and size, at an affordable price. The noise emission of the pumps during the
clamping operation has been reduced to a minimum. Even in terms of energy
supply, less means more: The SVP-4 only needs a socket with 220 V alternating
current.
Preciser, faster and maintenance friendly
The combination of an intuitively guided control concept and the automatic
actuation allow for quick and precise clamping. The user will also benefit from
the customer-specific adjustment feature and the easy-to-read display of maintenance
and service requirements. The SVP-4 is maintenance friendly due to the
compact design and the excellent accessibility.
Product features
- Process reliable clamping due to pre-adjustable clamping pressure
- Safe clamping at room temperature
- Intuitively guided control concept for faster and safe input
- Faster clamping operation/tool change in seconds
- USB interface for updates
- Mobile use due to batter y operation
SVP-4
Available:
03/2012
|