|
|
Innovations - Gripping Systems
 |
Electric Small Components Gripper EGP
|
|
EGP - electric 2-finger small component gripper
- Base jaw
- C...
|
Electric Small Components Gripper EGP
The perfect alternative to pneumatics
Size 25 is now available!
This speedy little powerhouse weighs 110 g, features a
stroke of 3 mm per finger and a gripping force that can be adjusted to two stages up to 40 N. It can handle workpieces up to 200 g. Compared with electrically driven, small part grippers which are available on the market, it ranks higher than the competition due to its high speed at a higher gripping force. Its closing time amounts to 0.15 s. It is the smallest electric small parts gripper with integrated
electronics of its kind.
Ideal for fast small parts handling
The EGP is the electric counterpart to the time-tested
pneumatic MPG-plus gripper for small components. Even
the sensor system of the MPG-plus can be transferred to
the EGP. Control of the gripper is simply done via digital inputs,the users can easily transfer its existing systems from pneumatics to electronics without any loss of the gripping force. Its powerful cross roller guidance ensures that the EGP achieves a high efficiency, and makes it to a dynamic and energy efficient product for challenging Pick & Place
applications.
Product features
- High compact performance
- Extremely simple digital actuation
- Gripping force is adjustable in four stages
for adaptation to the workpiece
- Space-saving integrated electronics
- Wear-free servo motor
Your advantage
- More flexible system designs, due to side and bottom mounting options for bolting through and bolting on
- The sensor system of the MPG-plus can be used in many cases for the EGP, too
- Increased system productivity due to reduced
wear-related downtimes
File-format: WMV,
1024x768 pixel,
2:28 minutes,
19.3 MB
|
25 .. 40
|
|
0.32 kg
|
|
140 N
|
|
3 mm .. 6 mm
|
|
0,22 s
|
|
0.7 kg
|
Mechatronik3
Electric Small Components Gripper EGP
Electric Small Component Gripper EGP
Available:
size 40 is immediately available
size 25 will be available starting July 2013
|