|
|
Innovations - Clamping Technology
 |
VERO -S NSR:
Robot coupling for pallet handling
|
|
VERO-S NSR
- High-precision pin centering mechanism
- Weight-reduced due...
|
VERO-S NSR:
Robot coupling for pallet handling
Space-saving and extremely flexible
The slim design of the new VERO-S NSR enables pallet loading extremely close
to the machine table. This allows a low setup of the clamping station and pallet,
maximizing utilization of the machine room.
Stronger than ever before
The high pull-in force creates an exceptionally rigid system with excellent holding
power for maximum torques. Handling of heavy pallets (350 kg with a pallet size
of 400 x 400 mm) t herefore becomes safer and easier.
Monitoring for maximum process reliability
The clamping slide of the module is monitored by the inductive monitoring of
the piston. Combined with the monitoring for presence of a pallet, this guarantees
maximum process reliability.
Product features NSR 160
- Maximum pull-in force
- Pull-in force (Standard) 4 kN
- Pull-in force (Turbo) 15 kN
- Fully sealed module
- Form-fit locking with self-locking
- Lightweight construction (1.6 kg NSR 160)
- Parts outside of the power flow are made of aluminum
- Parts in the power flow are made of non-corrosive steel
- Slide monitoring and monitoring for presence of a pallet
- Turbo connection integrated as standard
- No oiled air required
- Extremely compact design
|
VERO-S NSR
|
|
160
|
|
700 Nm
|
|
35 .. 75 kN
|
|
4 .. 15 kN
|
|
< 0.02 mm
|
VERO-S NSR Highlights
Available:
Available immediately
|