|
|
Innovations - Gripping Systems
 |
Rotary Feed-through DDF-I
|
Rotary Feed-through DDF-I
The world’s first rotary feed-through with integrated bus technology
Especially process-stable actuation
The pneumatic / electric feed-through DDF-I is the world’s first rotary feed-through with integrated bus technology. It can be used for connecting mechatronics gripper modules, valves or sensors located downstream from a rotary axis for especially stable control of processes. Up to 26 electric signals are transmitted simultaneously, 13 of which are for the actuation of valves. Air and vacuum are supplied to the
actuators through a fluid feed-through.
For highly sophisticated technological requirements
The center bore of the DDF-I allows the feed-through of cables, liquids, workpieces or the use of a camera. Continuous rotary movements are also possible with the module. Due to the ISO flange pattern it can be connected to many different robots without the use of an adapter.
Product features
- With integrated air feed-through
- With integrated electric feed-through
- ISO flange pattern
- Sealing air connection
Your advantage
- Modularity to other SCHUNK products with SWK bolt pattern
- For all robot applications with 360° endless rotary movement
- Allows for use of smaller and more efficient drives thanks
to lower starting torque and continuous torque
|
040 .. 063
|
|
max. 120 rpm
|
|
2 x
|
|
26 x
|
Rotary Feed-through DDF-I
Available:
immediately
|