|
For decades, TENDO has been well known for high-precision shank tool clamping.
TENDO - thanks to continuous development, the cutting-edge clamping technology meets the continuously growing requirements of demanding and universal precision machining.
The broad product range offers a suitable solution for nearly every case of application.
TENDO will convince you:
 |
|
Maximum true running and repeat accuracy < 0.003 mm |
| |
|
- |
|
Increases the tool’s service life |
 |
|
Excellent vibration damping |
| |
|
- |
|
Improved surface quality |
| |
|
- |
|
Prevents chipping of tool cutting edge |
 |
|
Versatile clamping range thanks to intermediate sleeves |
 |
|
Accurate length presetting axially or radially |
 |
|
Suitable for application with reduced amount lubrication (MMS, MQL) |
 |
|
Easy handling - without peripheral equipment
- Tools are changed within seconds |
 |
|
Precision-balanced as standard G 2.5 / 25000 1/min.
(Applies for TENDO Hydraulic Expansion Toolholders from stock on items manufactured after 06/30/2007.) |
Further Advantages
|