|
Reliable and efficient
As the leading expert in clamping technology and gripping systems, SCHUNK knows where to find potential for efficient solutions and how best to utilize it. Customers profit form the innovative power of our dedicated family-owned company.
Short set-up times - High holding forces - Maximum precision
PLANOS matrix plates from SCHUNK clamp two-dimensional workpieces with a flat bottom reliably and quickly, ensuring minimal set-up times for machining centers.
Even components that are difficult to clamp mechanically are child's play with PLANOS, which holds them precisely and without deformation.
PLANOS is a modular system that uses clamping claws or a quick change pallet system to connect the matrix plates to the machine table. The matrix plates can be
combined in a way that suits the workpiece geometry, the machining method and the horizontal forces that need to be absorbed. This ensures maximum flexibility and simple handling.
New for SCHUNK: Matrix plates with friction islands, up to 30% greater horizontal holding forces
|