|
Pneumatically actuated clamping block KSP plus
Clamping and loosening is performed via a double-action pneumatic cylinder with permanent pressure.
KSH plus available variants:
| KSP plus |
| Size |
64 |
100 |
160 |
250 |
| Jaw stroke [mm] |
2 |
2 |
3 |
5 |
| KSP-LH plus |
| Size |
100 |
160 |
250 |
| Jaw stroke [mm] |
6 |
8 |
15 |
| KSP-F plus |
| Size |
100 |
160 |
250 |
| Jaw stroke [mm] |
4 |
6 |
10 |
|