|
Hydraulically actuated clamping block KSH plus
Clamping and loosening is performed via a double-action hydraulic cylinder with permanent pressure.
KSH plus available variants:
| KSH plus |
| Size |
64 |
100 |
160 |
| Jaw stroke [mm] |
2 |
2 |
3 |
| KSH-LH plus |
| Size |
100 |
160 |
250 |
| Jaw stroke [mm] |
6 |
8 |
15 |
| KSH-F plus |
| Size |
100 |
160 |
| Jaw stroke [mm] |
4 |
6 |
|