|
Manual high-pressure gripper with continuous force adjustment. 10 % to 100 % clamping force with just one turn of the crank - and the final crank position stays the same. Fast adjustment of clamping ranges via disconnection bolt.
Features
- Continuously adjustable with Sensoforce
Finest adjustment of clamping force. Extra easy, powerful clamping.
- Fast, secure and convenient
Just one turn of the crank. No clamping power loss thanks to mechanical locking. Simplest handling.
- Ideal for tool and machine construction
KONTEC KSS Sensoforce clamper just grips and bolds.
|