|
For more flexibility and efficiency!
Features
- Directly acting, clamping force is initiated mechanically, therefore no bending of the base body possible
- Vast chuck jaw program
- Optimum clamping forces
- Third hand function:
While the second workpiece is clamped, the first is already held safely in position
- Fast and easy disassembly for cleaning purposes
- Flexible in combination with VERO-S quick change pallet system for reduced set-up time - the base body is r eady for the use of VERO-S quick change clamping pins
|