Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Lathe Chucks
Manual Chucks
Power Chucks
with quick change jaws
ROTA THW plus
ROTA THWB
ROTA THW vario
with Through-hole
ROTA NCD
ROTA NCF plus
ROTA NC plus
ROTA NCK plus
without Through-hole
ROTA NCO
ROTA 2B
ROTA NCR
ROTA NCS 3-jaw
ROTA NCS 6-jaw
Pneumatic Power Chucks
Precision Chucks
Special Chucks
Special Solutions
Steady Rests
Lathe Chuck Accessories
Chucks Technology
Chuck jaws
Standard Chuck Jaws
Collet Jaws
Specialized Jaws
Customized Jaws
Accessories
Technology and Operating Manuals
Quick Finder Chuck Jaws
Home
/
Products
/
Lathe Chucks
/
Clamping Technology
/
Power Chucks
/
ROTA NCO
ROTA NCO
The wedge hook power chuck is excellently protected against dirt and chips. The technology of the ROTA NCO guarantees the highest precision and life time for applications on horizontal as well as vertical lathes. The large jaw stroke allows for clamping around interfering contours. Due to the media feed through, the ROTA NCO chuck is a multi-purpose chuck. Central coolant supply, air control or central lubrication are already standardized options and the chuck body is equipped for these modification possibilities.
Versions:
3-jaw chuck / sizes 165 - 500 mm
Sizes 630 - 1000 mm upon request
Base jaws:
with fine serration inch or slot & tenon
Top jaws:
1/16" x 90° or 3/32" x 90° or angled serration
Technical data and chuck jaws:
Possibilities of feed through
ROTA NCO 165
ROTA NCO 210
ROTA NCO 260
ROTA NCO 315
ROTA NCO 400
ROTA NCO 500
ROTA NCO 630
ROTA NCO 800
ROTA NCO 1000
ROTA NCO Introduction
ROTA NCO Complete overview
Operating Manual:
ROTA NCO
ROTA NCO 800/1000
Function
Accessories:
Top jaws
Full grip jaws
Claw jaws
Clamping ranges
Your advantages:
Your benefits:
Base jaws with fine serration inch or slot & tenon
>
High flexibility within the range of top jaws
Large jaw stroke at high jaw clamping force and low chuck height
>
Safe and variable clamping of workpieces over disturbing edges
Optimum jaw support for O.D.- and I.D.-Clamping due to the use of very long base jaw guideways
>
High clamping forces are achieved and maintained throughout the machine tool‘s life span
Qualified for using on vertical-lathes (for top or bottom spindles)
>
Excellent sealing against high contamination and coolant due to guidance strips, seals and closed of chuck center
Feed through (central coolant feed through, air feed through or central lubrication) as standard option integrated in the chuck body
>
One of each option can be interchanged by exchanging the central cover fast and cost-effectively against the corresponding insert
Low chuck height
>
Maximum utilization of the machine working space and maximum rigidity of the system
Two different DIN-threaded connection pitch circles in the chuck body
>
Fast and direct chuck assembly on all common spindle mountings
All sides of the functioning parts are ground and hardened
>
High T.I.R. and repeatability accuracy
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG