SCHUNK - your partner for hygienic production!
The goal of our technological developments is to provide you with comprehensive automation while guaranteeing maximum hygienic reliability - because this is not only expected by your customers and consumers, but is also an integral part of the relevant standards and regulations.
SCHUNK offers you the gripper module LMG, for example - a product line that was developed specifically under consideration of hygienic design. These grippers are suitable for direct contact with foods and medical or pharmaceutical products; the sealed stainless steel housings are resistant against the common cleaning and disinfecting agents used in the industry and can safely be cleaned using high pressure cleaners.
|