|
|
 |
| |
|
|
| |
 |
|
|
|
|
2004 Expansion of the manufacturing location in Mengen
|
The continuous growth of the manufacturing location asks for additional production capacities. The manufacturing of lathe chucks as well as the technical sales department form one effective unit in Mengen.
TANDEM PZS/HZS market introduction
The centric-clamping devices unite high clamping forces with maximum jaw stroke.
The compact design, special diagonal tension geometry and stable, milled guides guarantee rigidity and a high repeat accuracy of 0.001 to 0.03 mm. The TANDEM PZS holds the 2005 iF design award.
Product Information
ROTA NCK plus market introduction
Newly developed wedge hook chuck with extra large chuck bore and high clamping forces - using the wedge hook principle. It convinces with its user-friendliness and with its robust, one-piece chuck body.
It is 100% compatible with the KITAGAWA B200 range.
Product Information
SINO-R universal toolholders market introduction
The SINO-R is a toolholder for high volume cutting with an outstanding price-performance ratio. SINO-R unites high clamping forces, high radial rigidity, high vibration damping and true running of less than 0.005 mm.
Product Information
LMG market introduction and the AUTOMATION industry management
Flexible automation technology is increasingly entering the food and packaging industry. SCHUNK is launching the AUTOMATION industry management system and presents the LMG hygienic gripper.
The hygienic design in accordance with DIN EN 1672-2:2004 facilitates automated access to the food industry.
Product Information
|
|
|
|