#################################################################### # # # Firmware history Schunk Motion Protocol (SMP) # # # #################################################################### V1.56 ----- Release date 19.06.2012 Changes: - call StartPWMBlock when searching with hall sensors (Bootstrap) - don't set posOffset to '0' when changing MotorDir or PosSystemDir and resolver - fixed polling communication when error happened and sequence mode is active V1.55 ----- Release date 11.05.2012 Changes: - Parameter motion threshhold can changed with "profi" rights - Referencing refactored - new internal safety control - changed timing when using resolver - Parameter Code (CHECK_MC_PC_COMMUNICATION, CHECK_PC_MC_COMMUNICATION) fixed - using OTP memory - dedecting changing form indexpulse to refernce switch - Indexpulse can enabled and disabled - last error can read out with advanced rights - diagnosis interface simplified (Profi Bus) - more detailed error Information V1.50 ----- Release date 18.01.2011 Changes: - Extention for multiple axis systems using an ID (axis index) - DIO_AXIS - GET_STATE_AXIS - Extended parameterization (GET_CONFIG_EXT, SET_CONFIG_EXT) - Intruduction new temperature monitoring (temperature warning threshold) - Detection of overshoots (ERROR_OVERSHOOT) - Introduction of option continuous position feedback via Profibus - Possibility of MOVE commands without parameters - SET_TARGET_POS - SET_TARGET_POS_REL - Adjustment generation of the status bits „Move Blocked“ and „Moving“ - Feedback brake flag optimized ******************************************************************** V1.41 ----- Release date 15.03.2010 Changes: - Sine pointer search optimized - Controller reset optimized - Compiler settings for STM optimized ******************************************************************** V1.40 ----- Release date 15.12.2009 Changes: - All controllers desigend as PID controller - Function hardware limitation sensors deactivated - Automatic reconstruction of previous movement parameters after referencing - Correction range error of IQ mathematics (ERROR_MATH) - Introduction own firmware for STM - Adjustment data CRC calculation ******************************************************************** V1.31 ----- Release date 15.05.2009 Changes: - Possibility for program mode via digital I/O ******************************************************************** V1.24 ----- Release date 19.11.2008 Changes: - Adjustment status bit Profibus - Adjustment setting parameter target current - Extendend function „pseudo absolute encoder“ (Hardware V5.3) - RS232 deadlocks removed ******************************************************************** SCHUNK GmbH & Co. KG Support-Team Mechatronik Bahnhofstr. 106-134 D-74348 Lauffen/Neckar