Standards
DIN EN 1672-2
This standard plays a key role for food machinery. It recommends that manufacturers furnish proof of the proper design of their systems and components and also conduct a documented risk analysis. This standard focuses especially on the design of systems, machines and their components. Surfaces must be corrosion-resistant, non-toxic and easy to clean, and the materials or coatings used may neither contaminate the food nor transfer unwanted odors and dyes or flavorings. Gaps, cracks and other dead spaces in which parts of the food or cleaning substances could accumulate are prohibited; connecting elements such as screws or rivets should be avoided or have to be able to be cleaned, and bearings and shaft holes must be located outside of the food area, if possible, and be lubricated with lubricants that are suitable for use with foods.
DIN EN ISO 14159
Contains hygiene requirements for the design of machines. This international standard is nearly identical to DIN EN 1672-2 and defines the requirements for the design of machines. However, its area of application is not limited to food machines.
DIN EN ISO 21469
Draft of standard for lubricants with non-foreseeable contact with product.
DIN 11483 (Part 1 and 2)
A standard for cleaning and disinfection.
DIN 10516
Deals with regulations for cleaning and disinfection.
|