|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Machining of components of medical technical systems. The so-called guide covers are machined with an corner milling cutter. The tools should have a longer service life than with the former machining with Weldon brackets. For the most part, contours and pockets are milled on the workpiece.
Use of SINO-T universal chuck
- Simplest handling
- Tool change in seconds
- No peripheral equipment is required.
- Outstanding vibration dampening
- Protection of the entire machine spindle
Guide cover for medical system components
High transferrable torque of up to 295 Nm for clamping diameter of 20.0 mm. Corner milling cutter of the brand SECO-Nano-Turbo are used (Ø 10.0 mm, Z=2, 4000 rpm, 380m/min, t=2.5 mm).
Wanderer Alpha 400
Back to overview, to the search results
|
|



|
|