|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Electrode milling Production of a countersunk electrode Pre-machining by roughing with TRIBOS-R.
TRIBOS-R HSK-A-63 Ø 10 mm Material: Copper Tool: 6-bladed, twisting angle: 50°, projecting length: 0.98 in
Process-safe thanks to simple, reliable tool changeGood machining result thanks to true running of 0.003 mm Nice workpiece surface thanks to good rigidity and vibration dampening
Cutting data: vc = 280 m/min n = 9000 rpm ap = 0.5 mm ae = 5.0 mm
Deckel Maho DMU 60 T n = 18000 rpm
Back to overview, to the search results
|
|

|
|