|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Four hoses with the same diameter are mounted to a passenger car filter. To avoid errors during manual assembly, the hoses should be color-coded.
The coding is done via color-marked rings, which is checked by a color sensor before provision and then separated. The rings are provided to the robot for each hose connecting piece and stuck on by the 2-finger parallel gripper. The fitter can now see without a doubt which hose belongs to which connecting piece on the filter. After assembly, the color markings are removed again.
- Highly reliable performance and minimization of reject rate by correctly allocating the components
- Optimized assembly process for short cycle times
Color-coded rings
Color-coded rings made of plastic for hoses
Back to overview, to the search results
|
|

|
|