|
|
Applications
Field-proven applications
Here is a small selection of individual solutions for individual industries.
|
Wide range of workpieces should be flexibly clamped. Here, set-up times should be reduced to a minimum without accepting compromises in the clamping repeat accuracy.
- ROTA THW Vario
- Max. actuating force: 46 kN
- Max. clamping force: 82 kN
- Max. speed/rpm: 5400 rpm
- Max. piston stroke: 0.98 in
- Weight: 66.14 lb
- Collet chuck Vario F65
- Vario D2 expansion arbor
A high dampening effect is achieved with the exchangeable segmented collet chuck and vibrations are reduced. The highly precise adapter system from THW Vario makes true running of less than 5 µm possible
With the quick-change chuck, the advantageous characteristics of every single clamping device can be optimally utilized in combination on the spindle as a three-jaw quick-change and collet chuck or segmented mandrel.
A high dampening effect is achieved with the exchangeable segmented collet chuck and vibrations are reduced. The highly precise adapter system from THW Vario makes true running of less than 5 µm possible
Monforts RNC 400 AC
Back to overview, to the search results
|
|


|
|